We know that workholding can be difficult because we face the same challenges.
Dovetail fixtures are a flexible workholding solution that has been utilised for years by some of the worlds leading manufacturers. Tested for strength.
You can run a wide variety of parts and eliminate the changeover time. There is no need to spend time removing and replacing custom fixtures in your machines. We simplified the process.
Smaller dovetail fixtures can also be attached to larger ones, allowing you to switch to any size part as fast as you can turn a hand tool. We have made workholding easier for you.
Simply load your workpiece onto the fixture and hand-tighten the spring loaded clamp. Unloading is just as easy.
A full access pass
Speed up your manufacturing by machining five, full sides of the workpiece in one set-up. The dovetail design quickly locks the part in place for extreme clamping strength and rigidity, without wasting much material on the base.
A locating pin ensures your part is positioned accurately and (unlike other products) the spring-loaded clamp can be tightened with a simple T-handle wrench. Quick and easy.
Dovetail Fixture gets out of your way so you can get the job done.
Less tooling, more manufacturing
Spend your time making parts, not figuring out how to hold them.
Our dovetail fixtures are available in a number of sizes to best suit the size and weight of components you are manufacturing.
When manufacturing dovetail detail on material blanks and are using our dovetail cutters, please take note of the suggested RPM and feed rates for the variety of materials.
Workpiece material | Cutting speed | 1/4†diameter | 3/8†diameter | 1/2†diameter | 3/4†diameter |
Aluminium | 1600-2000 | 0,0025 | 0,0045 | 0,0060 | 0,0075 |
Gray cast iron | 490-590 | 0,0008 | 0,0012 | 0,0018 | 0,0024 |
Soft steels > 35Rc | 295-390 | 0,0008 | 0,0012 | 0,0018 | 0,0024 |
Alloy steels 4130-4340 | 250-450 | 0,0016 | 0,0025 | 0,0031 | 0,0037 |
Tool steels A2, D2, S7 | 150-300 | 0,0014 | 0,0020 | 0,0025 | 0,0032 |
Die steels P20, H13 | 250-450 | 0,0016 | 0,0025 | 0,0031 | 0,0037 |
SS 303 | 290-375 | 0,0008 | 0,0012 | 0,0018 | 0,0024 |
SS 304, Invar, Kovar | 230-280 | 0,0007 | 0,0011 | 0,0017 | 0,0023 |
SS 304L, 316L, 13-8Ph, etc. ... | 295-360 | 0,0006 | 0,0010 | 0,0016 | 0,0022 |
Titanium 6AIV4, 6-2222 | 160-230 | 0,0006 | 0,0011 | 0,0014 | 0,0022 |
High temperature alloys 718 inconel, A286, Haynes | 80-120 | 0,0006 | 0,0011 | 0,0014 | 0,0022 |
An example of dovetail preparation required on stock fillet, for use in a 0.5†dovetail fixture.
1. Clean, even surface in dovetail cut
Correct:
Dovetail cutter has cleaned up entire surface. This leaves more of workpiece in contact with fixture for extra stability.
Incorrect:
Surface is cut unevenly, compromising rigidity.
2. Small edge break, not a sharp point
Correct:
Cutter should leave a small edge break. Exact measurements can be found in the dovetail preparation specs for your specific product.
Incorrect:
Dovetail edge comes to a sharp point interfering with proper fit.
3. Bottom surface of workpiece is smooth
Correct:
Workpiece bottom surface is smooth and free of burrs and ridges.
Incorrect:
Bottom surface of workpiece is left rough, interfering with proper clamping.
4. Correct angle and radius of dovetail cut
Correct:
Dovetail is cut to 60 degrees with an interior radius matching dovetail preparation specs for your product. Dovetail gauge should fit perfectly.
Incorrect:
Angle or interior radius is incorrect. May indicate cutter needs to be replaced.
5. Locating pin slots precise and accurate
Correct:
Locating pin slots are accurately placed and cut with straight walls following exact measurements found in dovetail preparation specs.
Incorrect:
Locating pin slots are in wrong location or have tapered walls harming repeatability of part.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com