Stocked to DIN 71752 in steel and stainless steel. Plain clevis joints available in right and left hand threads zinc plated steel and stainless steel. Steel sizes from M4 up to M48. Stainless sizes from M4 up to M27
These are designed to fit in between our clevis joints to create a linkage where an angular offset is required. Available in zince plated steel and stainless steel. Sizes M4 up to M20.
Various styles of pins and clips tto suit clevis joints in zinc plated steel and stainless steel. Sizes available to suit all sizes of clevis joints that we offer.
These are the most popular type of clip used with our clevis joints. They create a neat compact assembly, only available in zinc plated steel. Sizes available for clevis joints from 4mm up to 20mm
Stocked in zinc plated steel and stainless steel, right and left hand threads. Sizes M6 up to M20
Clevis with clevis pin and circlips 65614 and 65616
Clevis with clevis pin, washer and cotter pin 65610 and 65612
Clevis with 65652 mating piece and 65684 clevis retention clip
Clevis with 65880 rod end and 65684 clevis retention clip
Tensile tests, statistically to failure (break)
Clevises axial loaded
1.0718, untreated
Clevis size | F min (kN) | F max (kN) | F Average value (kN) | Avg. force when clevis starts to deform (kN) |
6 x 24 M6 | 16,000 | 19,500 | 17,570 | 15,3 |
8 x 32 M8 | 33,200 | 35,600 | 34,620 | 29,3 |
10 x 40 M10 | 42,000 | 52,000 | 47,510 | 41,3 |
12 x 48 M12 | 53,000 | 68,500 | 61,100 | 50,2 |
14 x 56 M14 | 60,500 | 64,500 | 63,000 | 48,8 |
16 x 64 M16 | 133,500 | 146,000 | 140,200 | 115 |
20 x 40 M20 | 194,500 | 234,000 | 213,500 | 176 |
25 x 50 M25 | 311,000 | 336,000 | 328,000 | 260 |
30 x 60 M30 | 428,000 | 450,000 | 440,600 | 343 |
36 x 72 M36 | 566,000 | 573,000 | 569,500 | 300 |
35 x 72 M36 | 561,200 | 567,900 | 564,550 | 370 |
42 x 84 M42 | 904,600 | 904,600 | 904,600 | 420 |
Important Note: The load is statistically on tensile. The ascertained strengths are only an indicative value and no assured characterists.
1.0718, untreated
Clevis size | F min (kN) | F max (kN) | F Average value (kN) | Avg. force when clevis starts to deform (kN) |
6 x 24 M6 | 16,000 | 19,500 | 17,570 | 15,3 |
8 x 32 M8 | 33,200 | 35,600 | 34,620 | 29,3 |
10 x 40 M10 | 42,000 | 52,000 | 47,510 | 41,3 |
12 x 48 M12 | 53,000 | 68,500 | 61,100 | 50,2 |
14 x 56 M14 | 60,500 | 64,500 | 63,000 | 48,8 |
16 x 64 M16 | 133,500 | 146,000 | 140,200 | 115 |
20 x 40 M20 | 194,500 | 234,000 | 213,500 | 176 |
25 x 50 M25 | 311,000 | 336,000 | 328,000 | 260 |
30 x 60 M30 | 428,000 | 450,000 | 440,600 | 343 |
36 x 72 M36 | 566,000 | 573,000 | 569,500 | 300 |
35 x 72 M36 | 561,200 | 567,900 | 564,550 | 370 |
42 x 84 M42 | 904,600 | 904,600 | 904,600 | 420 |
Important Note: The load is statistically on tensile. The ascertained strengths are only an indicative value and no assured characterists.