Note: To mount position indicators to one-touch spindle locks, use the rubber cushion supplied with position indicators
One-touch spindle locks can fix both revolving and sliding shafts.
For shaft Ø h7 | d2 | Max. holding torque Nm | Max. axial load N |
8 | M4 | 3 | 400 |
10 | M4 | 3 | 400 |
12 | M4 | 4 | 400 |
14 | M4 | 4 | 400 |
12 | M5 | 5 | 500 |
15 | M5 | 5 | 500 |
16 | M5 | 6 | 500 |
20 | M5 | 6 | 500 |