Here at Wixroyd, we are always seeking to add products that will give our customers the competitive edge. Find our latest additions to the Design Elements range here!
Combining the function of torque limiters and a one way clutch, our one way hinges are discreet but incredibly useful components. They allow for retaining a lid or panel in one direction under load, whilst also tolerating free rotation without load in the other direction. This makes one way...
Our new special torque control knob is ideal for applications where you need precision fastening and protection from accidental over-tightening that might cause damage. The handle has an integrated torque mechanism that allows a set torque value to be defined during tightening. Reaching the...
In keeping with the constant need of up to date and new products Wixroyd have extended their range of Ball Lock Pins to include a contoured handled Titanium pin (33196). Titanium ball lock pins stand out due to the positive features they have, such as 40% lighter weight compared to the...
Wixroyd are pleased to bring you our new Standard Hygienic Line, the line is made from stainless steel or plastic and meets the high standards required for use in food, beverage, pharmaceutical and medical applications. We know that in the industry streamlining processes, reducing production,...
Wixroyd International Ltd are pleased to bring you one of our latest products the Modular XYZ Xpansion® pins for tombstones, grid pates and fixture plates applications, the unique patent pending design provides accurate location, repeatability and high holding forces for securing parts on the...