Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
2-Spoke Aluminium Handwheels. Manufactured to DIN 7708. Available with and without keyway and handle.
3-Spoke Aluminium Handwheels. Manufactured to DIN 950. Available with and without keyway and handle.
Disc Type Handwheels made from aluminium. Manufactured to DIN 3670. Gripping indentations on the rear side.
Disc type Handwheels made from aluminium. Handle available in black duroplast. Gripping indentations on rear side.
Zinc plated, steel Handles for use with our handwheels. Available in either fixed or rotating styles. Compliant with DIN 39 and 98 standards.
Self-centring and Non-floating Tapered Shaft Hubs, for use as joints for machine elements such as sprocket wheels and cams. Made from steel.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.