Pull Handles are simple, durable and ergonomic handles designed for providing a grip for stability or opening point. This makes them suitable for a broad range of applications, such as instrument panels or cabinet doors. Wixroyd Aluminium Pull handles are available in different styles such as grip, bow, cranked heavy duty, offset and angled. They also come with an anodized matt finish in black or natural colour.
Free CAD files are available on the product page for all our Pull Handle products to help you save time planning your project.
Our Aluminium Cabinet Handles are rear mounting and the design offers high stability and smooth surfaces. Available in a natural silver or black plastic coated.
Our Aluminium Oval Pull Handles are anodized with a matt finish in natural colour or black. Minimum stress resistance of 500N.
These Aluminium Offset Pull Handles have a round bar with a finish in natural or black colour. Minimum stress resistance of 500N.
Disc type Handwheels made from aluminium. Handle Available (made from duroplast black). Gripping indentations on rear side.
Our 78200 Aluminium Pull Handles have a vibrant ground finish, raw or black powder coated. Stress resistance of minimum 500N.
Our front mounted, Aluminium, bow type Pull Handles are supplied with cheese head screws, nuts and washers. Anodized in a special quality glass ball blasted, satin finish.
These handles feature modern and ergonomic styling for a sure and comfortable grip. Handle inclined 35°.
Solid Aluminium Handles with grooves for an extra grip design, ideal for heavy duty industrial use. Minimum stress resistance >1000N.
Die-cast stainless steel (AISI 304) Star Grips for use where quick manual adjustments are needed.
Hub machined, deburred Aluminium Handwheels with polished rims. DIN 950 compliant. Designed for use without 75060 handles.
Aluminium Disc-type Hand Wheel with gripping indentations on the rear side. Mirror polished with no need of additional lacquering. See 75120 for corresponding handle.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.
Do you require technical help? Please enter your details below and we will contact you as soon as possible