A Ball Lock Pin, also known as a Quick Release Pin or Self-locking Pin, is a fastener which is used to quickly lock or fasten workpieces together. The pin is pushed through a clearance fit hole and the sprung-loaded balls are subsequently pushed out of the pin into a recess, effectively locking the pin in place. To remove the pin from its place, the sprung-loaded balls must be retracted back into the body of the pin. This is done by simply depressing the push-button on the head of the Ball Lock Pin whilst the pin is pulled out of the clearance hole. Quick Release Ball Lock Pins provide quick, easy and positive fastening, locating and alignment of parts. Wixroyd offer Quick release Ball Lock Pins in steel, stainless steel and titanium shafts with varying shear resistance forces.
Quick Release Ball Lock Pins are especially suited to applications that require repetitive, reliable and rapid assembly, such as; audio and light rigging, gym equipment, scientific and medical applications, pop-up installations and displays as well as a wide range of engineering applications.
Wixroyd supply a wide range of both metric and inch sizes from stock.
Single Acting Plastic Handle Ball Lock Pins in four different colours (orange, blue, grey and black) to co-ordinate with your required application colour scheme. For repeated connection of parts, with high sheer forces.
Single Acting Plastic Handle Ball Lock Pins in four different colours (orange, blue, grey and black) to co-ordinate with your required application colour scheme. For repeated connection of parts, with high sheer forces.
Single Acting Plastic Handle Ball Lock Pins in four different colours (orange, blue, grey and black) to co-ordinate with your required application colour scheme. For repeated connection of parts, with high sheer forces.
Single Acting Plastic Handle Ball Lock Pins in four different colours (orange, blue, grey and black) to co-ordinate with your required application colour scheme. For repeated connection of parts, with high sheer forces.
Adjustable length, self locking, single acting ball lock pin made from stainless steel. AISI 630 version is available for extreme load capacity.
Eyelet to loop with split ring lanyard made from stainless steel. Crimps are tested to 28 Kgf for failure. For use with our wide range of quick release pins.
Spiral wire lanyard with split ring endings, for use with our quick release pins for easy securing and movement of components in assemblies
Stainless steel (AISI 303) flange bushings for quick and safe location of single acting ball lock pins. Ideal for use in soft materials or thin walled components.
Loop to loop style lanyard with split rings. Crimps are made from stainless steel and are suitable up to 28Kgf. For use with our range of quick release pins.
Once you've chosen the material you need for your quick release Ball Lock Pins, you'll want to think about the head type that fits your application best. Whether you need a bold, bright plastic handle or a sleek stainless steel safety handle, we've got you covered!
Press = unlock
Release = lock
(standard)
Press = unlock and position
Release = lock and simultaneous clamp
No button
Simple spring loaded balls
("pullout pin")
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.