Concerts and stage shows must avoid glare and halos in their sound and light rigging equipment. This necessitates non-reflective and glare free components - with the additional challenges of high safety levels, easy handling and frequent repetitive use. Wixroyd quick release ball lock pins tick all the boxes, they have been specially adapted with a matt black powder coating to ensure no glare even from the strongest lights. With shear resistance levels of up-to 403 kN, they can be used with confidence to install sound, lighting and stage equipment.
Our technical engineers would be delighted to discuss your requirements with you and recommend the best options for your application, so why not give us a call to find out more?
Mushroom handle ball lock pins designed for limited space applications. Wide selection of diameters and grip lengths. Use our lanyards to secure ball lock pin in application.
Single Acting T-Handle ball lock pins quick fastening and locking of frequently repeated connections. Handle offers confidence in handling and installation.
L-Handle ball lock pins available in stainless steel; AISI 303 and the other AISI 630 with twice the sheer force.
Loop to loop style lanyard with split rings. Crimps are made from stainless steel and are suitable up to 28Kgf. For use with our range of quick release pins.
Do you require technical help? Please enter your details below and we will contact you as soon as possible