Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
Ball and socket joints made from zinc plated steel. A safety ring aids the retention of the ball stud in the housing. Supplied with hexagon nut. For left hand thread see 65502.
Ball and socket joints with a sealing cap and flats on housing. Made to din 71802. For left hand thread see 65510.
Stainless versions of out ball and socket joints (AISI 303). A safety ring aids the retention of the ball stud in the housing. Supplied with hexagon nut. For left hand thread see 65506.
Stainless (AISI 303) ball and socket joints with a sealing cap and flats on housing. Made to din 71802. For left hand thread see 65514.
Axial Ball and Socket Joints made from zinc plated steel to DIN 71802. For left handed thread version see 65522.
Stainless versions of our Axial Ball and Socket Joints made to DIN 71802. For left handed thread version see 65526.
Spring loaded outer shield allows both rapid release and reconnection of the ball stud. This allows linkage assemblies can be installed or removed without disturbing pre-set centres.
Threaded Ball Studs made from low carbon, zinc plated steel to DIN 71803.
Ball and Socket Joints to DIN 71802 available in zinc plated steel and stainless steel. Right and left hand threads available. Sizes M5 up to M16.
In-line Ball and Socket Joints to DIN 71802 available in zinc plated steel and stainless steel. Sizes M5 up to M14 x 1,5.
Ball and Socket joints to DIN 71802 available in zinc plated steel and stainless steel. Right and left hand threads available. Spanner flats on housing to aid installation. Sizes M5 up to M16.
Quick release ball joints allow rapid release and reconnection of ball stud for easy installation. DMG6 and male:male ball joints and lockable also available. Sizes M5 up to M10.
Threaded ball studs to DIN71803 form C available in zinc plated steel. Sizes M5 up to M14.