Adjustable Clamping Levers, also known as clamping handles, tension levers or adjustable hand levers, are used to provide better grip and impart greater torque on elements requiring manual clamping. The position of the lever is adjustable, so that you can place it in the best position for optimal grip and leverage. They are often used in closed spaces with limited access, to permit efficient tightening and loosening. Wixroyd supplies a broad selection of sizes and can offer next-day delivery on most products. For engineers and designers, CAD models for adjustable clamping levers are available for free download.
Wixroyd help design, manufacture and assemble products for some of the best designers, engineers and manufacturing companies. Contact our technical engineers to assist with your unique application challenges.
Adjustable Clamping Levers are available in both male and female and in steel or stainless steel. Coloured handles available.
Stainless Steel Clamping Levers are available in male and female. Wide range of styles also available.
Adjustable Clamping Lever with threaded bore. Available in stainless steel. Ideal for applications with aggressive environments, such as food processing, chemical industries etc.
Adjustable Clamping Levers with grub screw. Available in stainless steel. Ideal for applications with aggressive environments, such as food processing, chemical industries etc.
Adjustable Clamping Levers with grub screw. Black, matte thermoplast, reinforced. Other button colours available on request subject to minimum quantities.
Adjustable Clamping Levers with grub screw. Black, thermoplastic, glass fibre reinforced. Zinc plated steel stud.
Unique safety handle. When not in use, the lever is not engaged with threaded insert, i.e. the Adjustable Lever turns freely.
Free Running Safety Clamping Lever with threaded insert.
When not in use, the lever is not engaged.
Axial Bearing Clamping Levers are available in male and female. Wide range of styles also available.
Fixed Clamping Levers are available in a range of materials and sizes. Threaded or smooth bore.
Ideal whenever parts have to be clamped in a confined space or a particular lever position is required. Pulling the lever disengages the serrations allowing it to be swivelled to the ideal clamping position.
Adjustable Clamping Levers in steel and with threaded bore.
Clamping Levers made of hardened steel, or stainless steel AISI 303. Shaft butt welded.
Hand-tightening Axial Bearing Thermoplastic Palm Grips. Threaded blind or with grub screw.
Adjustable Clamping Levers with axial bearing and grub screw. Lifting the lever disengages the serrations and the lever can be positioned. On releasing the lever the serrations are automatically re-engaged.
Rear-mounting Cabinet Handles available in natural, silver finished aluminium or black plastic coated.
Cast iron palm grips made to DIN 6335. Available with either sandblasted or tumbled finish. Different bores or surface treatments can be made to order, subject to MOQ.
Thermoplastic Star Grips with Stainless Steel Bush, available in 5 colours. Special types of thread are available on request, subject to minimum order quantity.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.