Compression Latches provide sealing of enclosures to reduce vibration and provide noise isolation. Their action provides up to 7mm of compression which is ideal for achieving a tight fitting gasket.
Grip length can be adjusted via M5 clamping screw to suit your application. Suitable for panel thickness 20-35mm.
Grip length can be adjusted via screw between 1 and 20mm. Suitable for panel thickness 1-20mm.
Quick-open, easy assembling. Grip length can be adjusted via clamping screw to suit your application.
Compression locks provide sealing of enclosures to reduce vibration and to provide noise isolation.
Compression locks provide sealing of enclosures to reduce vibration and to provide noise isolation. Adjustable grip type has an extended stem which can be cut in length to best suit your application.
First 90° turn - from latch unlocked position, the first 90° turn moves the cam behind the enclosure frame. The door is latched against the frame.
Final 90° turn - full 180° position - the final 90° engages the compression of the latch and draws the door to the frame, compressing any seal or gasket into the locked position. Up to 7mm of compression is provided.
Fixed or adjustable grip
Fixed grip - fixed body length whose grip range can be
varied via different sized cams.
Adjustable grip - extended stem which can be cut in
length to best suit your application.
Available in die-cast zinc chrome plate and die-cast zinc black powder.
For use in electrical cabinets, railway and machine tools.
8mm square
7mm triangle
8mm triangle
2 x 4mm slotted
8mm hexagon
A1580 - Compression Latch - Fixed Grip
A1601 - Compression Latch - Fixed Grip
A1603 - Compression Latch - Fixed Grip - Stainless
A1620 - Compression Latch - Square Face - Fixed Grip
A1801 - Compression Lock - T-handle - Fixed Grip
A1611 - Compression Latch - Adjustable Grip
A1630 - Compression Lock - Square Face - Adjustable
A1810 - Compression Lock - T-handle - Adjustable Grip
A1661 - Mini Compression Latch - Fixed Grip
A1667 - Mini Compression Latch - Wing Handle - Adjustable Grip
A1701 - Compression Latch - Lever Latch
A1707 - Compression Latch - Lever Latch
A1751 - Compression Latch - Lever Latch
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.
Do you require technical help? Please enter your details below and we will contact you as soon as possible