Wixroyd Constant Torque Hinges rely only on mechanical friction to achieve a stable torque. A range of different Friction Hinges are available to best suit your application.
Constant Torque Friction Hinges for screw mounting. Made from polished stainless steel (AISI 304 and 303); for holding a lid or door in position in corrosive environments.
Made from polyamide, black finish. Opening angle 160°. Hinge torque adjusted by screw. Provides position control. Supplied with fixing nuts and bolts.
Constant Torque Friction Hinges made from stainless steel (AISI 304) with polyacetal fixing tubing. Ideal for holding lids or covers over a free stop angle between 0 - 180°.
Constant Torque Friction Hinges for screw mounting. Applicable torque range of 180°, ideal for holding monitors.
Stainless steel Constant Torque Friction Hinges ideal for monitoring cameras, screen and other displays. Constant torque applies through free stop angle.
Constant torque friction hinges made from stainless steel (AISI 430). Ideal for monitoring cameras, screen and other displays. Constant torque applies through free stop angle.
Dual axis constant torque friction hinges made from stainless steel (430). Stability is provided in both axis and angle of swivel can be limited with use of a pin or screw.
Dual-axis Constant Torque Friction Hinges made from stainless steel (430). Stability is provided in both axes. Ideal for mounting of monitors.
Symmertic torque friction hinges with a torque of 0,05 to 3,80 Nm.
Counter and plain bore friction hinges with a torque of 0,0 - 3,5 Nm.
Part no. | Torque Kgf.cm | Torque Kgf.cm |
![]() | 5 - 57.5 | ![]() |
![]() | 8 | ![]() |
![]() | 35 - 153 | ![]() |
![]() | 15 - 30 | ![]() |
![]() | 25 - 70 | ![]() |
![]() | 20 - 45.8 | ![]() |
![]() | 20 - 45.8 | ![]() |
![]() | Tilting: 30.5 Swivelling: 15 | ![]() |
![]() | Tilting: 71.5 Swivelling: 30.5 | ![]() |
Do you require technical help? Please enter your details below and we will contact you as soon as possible
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com