Does your existing coolant system result in messy and inaccurate delivery of coolant, damaging tooling and machinery? Proper lubrication is vital for efficient production and preventing what can lead to constantly stoppages need to adjust coolant direction. For real world applications we know that everyones set-up can be extremely varied, with no single Coolant Nozzle perfect for everyone. This means you need options for getting coolant to the cutting edge and it is why Wixroyd have engineered a comprehensive range of nozzles designed to ensure maximum efficiency of your machining.
If you need help choosing and setting up the right Coolant Nozzles for your application, our technical support team is always on hand to provide assistance.
Suitable for most CNC and manual machine tools because of the compact design with an incredible range of movement.
A wide range of 10 bar Coolant Nozzles that offer an open or focused spray with tubes, available on many of these nozzles.
For the higher pressure coolant systems, these Coolant Nozzles offer increased versatility with benable tubes, angled and fixed ends.
Maximum pressure Coolant Nozzles to increase productivity and tool life with the high speed stream off coolant.
A range of fittings and connectors that are used with many of our Coolant Nozzles to adapt or enhance performance.
The spray tips can be used in conjunction with other Coolant Nozzles within our range, to optimise the flow of the coolant.
Angled brass connectors for use with our Coolant Nozzles of up to 33 bars. Temperature resistant to 70°c.
Straight brass connectors for use with our coolant nozzles of up to 33 bars. Temperature resistant to 70°c.
For use with many of our Coolant Nozzles or as stand alone units. Maximum pressure of 33 bars, temperature resistant to 170°C.
Copper tube and threaded brass connector; simply bend and cut to length as required. Maximum pressure of 33 bars and temperature resistant to 150°C.
Copper Tube with Acetal Insert and Stainless Steel Ball. Adjust direction of spray through ball tip. For use up to 33 bars. Temperature resistant to 70°C.
Functions
Benefits
PressureMax's high velocity (rated to 100 bar) coolant stream increases productivity and tool life in machining and grinding operations. It is also ideal for low pressure applications where abrasive swarf is a problem.
PressureMaxTM is versatile. Choose short extensions for tight spaces like CNC turning centers and screw machines; choose stainless steel bodies when using cutting oils not compatible with brass (i.e. oils containing active sulphur); or choose brass bodies for economy.
A range of sizes are available to fit pipe sizes NPT and BSPT threads. Easy to aim, the nozzle can hit any target above mounting plane.
Angled outlet versions can hit just about any target above the mounting plane. Interchangeable spray tips allow you to easily change orifice size and extension length to suit your application.