Corner Hinges are used typically on metal cabinets and machine covers. They sit flush to the surface and are mounted internally, preventing tampering or removal. When the door is open, the removable pin allows for easy removal of the door for cleaning, maintenance or access.
Corner Hinge with an opening angle of 180°. For sheet metal and machine enclosures with 19-24mm.
Stainless steel Corner Hinge, cut out and integrated stud. For sheet metal enclosures (up to 2mm thick).
Black coated Corner Hinge, cut out and counter sunk screw. Universal left & right hand opening doors.
Black coated Corner Hinge. Mounting via M5 countersunk screws. Doors upto 2mm thick.
Cut out and countersunk screw. Black coated. For sheet metal enclosures with a 24mm frame off-set.
Black coated Corner Hinge, cut out and clip fix. Mounting via use of installation clip and 'T-nut' slot on hinge body.
Black coated Corner Hinge - 25,5mm door return. Mounting via M5 countersunk screws and support bracket.
Black coated corner hinge - locking nut and recessed hexagon. 25mm door return. Doors upto 2mm thick.
Fully stainless steel Cam Latch for both strength and corrosion resistance. Available with square, triangle and double-bit insert drivers.
Standard Gaskets made from EPDM rubber, suitable for industrial use. Supplied in 10m lengths as standard. Larger lengths in multiples of 10m are available on request.
For attractive easy functional opening of telecom and data cabinets as well as other industrial enclosures. Lock and handle in one attractive design.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.