Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
Round, urethane coated Gripping Pads in stainless steel body, for rear fixing. Available in three different durometers. Bubbled texture makes them ideal for avoiding suction.
Round Gripping Pads with Abrasive Diamond Coating and stainless steel body. Ideal for holding smooth or slippery components with minimal surface marking.
Self-aligning diamond coated Grippers with Threaded Bolt for fixturing. Ideal for use in holding smooth and slippery components, whilst minimising surface marks.
Rear-fixing, stainless steel Rest Pads for use as stops, supports and rest pads in jigs and fixtures. For installation recommendations please refer to our technical diagrams.
Front-fixing, stainless steel Rest Pads for use as stops, supports and rest pads in jigs and fixtures. For installation recommendations please refer to our technical diagrams.
Both flat and serrated pads are featured in this range in female and male models. All in heat treated steel.
Self-aligning Pads can be used to act as stops, supports and thrust elements. This particular range comes in steel with a longer thread and lock nut to make it adjustable in height to suit your application.
Unique urethane coat prevents marking of delicate components during machining or manipulation by robots. The Urethane Pad is permanently bonded to the stainless steel body of the gripping pad. With a bubbled texture, air is able to escape and hence avoid any suction action, enabling easy releasing of parts.
These are available in three different urethane durometers:
35 durometer:
Pencil rubber top
60 durometer:
Car tyre
80 durometer:
Skateboard wheel
To improve handling of smooth or slippery components with a minimum of clamping pressure, our Abrasive Diamond Coated Pads provide an excellent solution.
Diamond powders are permanently fused to a 17-4 stainless pad, to provide an abrasive surface comparable to 100 grit value.
Sandpaper of 100
grit texture
Pads of 17-4 Stainless, hardened to RC 43/46 provide solutions to applications, where material selection is of greater importance; for example nuclear or food processing or pharmaceutical applications.