Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
Short-headed Drill Bushes made to DIN 172A. High grade steel. Hardened 740 +HV10.
Medium-headed Drill Bushes made to DIN 172A. High grade steel. Hardened 740 +HV10.
Long-headed Drill Bushes made to DIN 172A. High grade steel. Hardened 740 +HV10.
Medium-headless Drill Bushes made to DIN 179. High grade steel. Hardened 740 +HV10.
Long-headless Drill Bushes made to DIN 179. High grade steel. Hardened 740 +HV10.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.