Spring Plungers are a discrete mechanical device to secure, position, index, positively lock and apply lift-off pressure. They are a three-piece component: ball or pin as the contact point, spring of varying force, assembled into a small grub screw like housing. The housing is typically made from steel, stainless steel (A3 or A4), brass or plastic, with ball bearing steel ball or pin head. They are available in a range of threads as small as M2 up to M24, in UNC and UNF inch sizes. They also come as smooth body push-fit models, for quick and easy installation.
Millions of Wixroyd Spring Plungers have been trusted in tens-of-thousands of applications; medical and scientific equipment, electronic components, machine and fixture designs.
A popular Push-fit Spring Plunger, in a wide range of material variations, including stainless steel, brass and plastic.
A popular Push-fit Spring Plungers, in a wide range of material variations including stainless steel, brass and plastic.
Spring-bodied Spring Plungers available in stainless steel or nickel plated steel. For use in locating or as a detent. Special springs available on request.
Typical, unmachined plastic injection moulded hole can vary widely in accuracy, with sidewalls often varying by ± 1 to 2°.
Unique body design flexes to expand and contact to fit in location bore tolerances as wide as +0,2mm. Especially suited to installation in plastic moulded components, where hole and bore precision is not high.
Expands/contracts to fit a range of hole tolerances from =0 to=0,2.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com