Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
Steel or stainless Eccentric Clamps - side edge. The screw bolt and washer can be pre-set together so the clamp can be easily rotated.
Steel or stainless Eccentric Clamps. Lever can be placed in the most convenient position for clamping, by adjusting the lever.
Quick Clamping Eccentric Levers made from zinc. Black plastic coated. Enables quick and easy clamping of workpieces.
Quick clamping eccentric levers - with grub screw. Enable quick and easy clamping of work pieces.
Open arm and horizontal base toggle clamps made from zinc plated steel ( stainless steel versions also available, see 40020). Ideal for fastening mounting plates.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.