Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
Fixture Preparation
Dimensions | mm |
a | 21,59 |
b | 16,76 |
c | 4,06 |
d | M12, CS to 0,8 x 90o |
ball dia. | 4,75 |
Direct workpiece without bushing
Dimension | mm |
e | 15,88 |
f | 12,7 - 13,03, CS to 0.8 x 90o |
g | 10,41 |
Endmill cutter starting feeds and speeds
Material | Feed | Speed |
Aluminium | 25 IPM | 3000 rpm/1 radial pass |
Hard metals | 1 IPM | 1,200 rpm/3 equal radial passes |
Dimensions | mm (min/max) |
a | Steel - 9,012/ 19,037Alu/Brass - 19,000/ 19,025 |
b | 1,57/ 2,39 |
c | 12,70/ 13,46 |
d | 9,6 |