Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
T-nuts, Rhombus T-nuts, Extended T-nuts and Semi-finished T-nuts available in a wide range of different standards, sizes, materials and finishes.
T-bolts/studs produced to DIN 787/6379 and strength class 8,8/10,9. Extra strength T-Bolts to strength Class 12.9.
Set Collars and Two-piece Clamping Collars with or without sensors. Easy to install and easy to disassemble.
Fixture Nuts, Collar Nuts, Extensions Nuts and Swivel Nuts in steel made from heat treated steel.
Stainless steel Fixture Nuts, Collar Nuts and Hexagon Nuts made to relevant DIN standards.
Our range of Washers for use with Fixturing Nuts: plain, spherical seat, dished, captive and countersunk designs. Stainless versions available as indicated.
Stainless versions of our Spherical Seat and Dished Washers made to DIN 6319 standards. This includes: Spherical Seat and Dished Washer designs.
Shaft size is the same diameter on all our gauges to simplify calculation of the hole spread. Two piece construction. Used to accurately measure the distance between two tapped holes in a workpiece.
For fast mounting and dismounting of nuts over long or damaged studding, and even a studding bent by up to 20°. Time saving when dealing with long or damaged studding.
Basic sets of workholding components for fixturing of components on CMMs. Components are of lightweight materials: aluminium, plastic etc. to avoid damage to components.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.