Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
Symmetric torque friction hinges with a torque of 0,05 to 3,80 Nm.
Asymmetric Torque Friction Hinges with a torque of 0,5 - 1 Nm. Left and right hand.
Asymmetric torque friction hinges with a torque of 0,5 - 1,1 Nm. Counter bored.
Counter and plain bore friction hinges with a torque of 0,0 - 3,5 Nm.
Black asymmetric torque friction hinges with a torque of 0,0 - 3,5 Nm. Countersunk and plain
Asymmetric torque friction hinges. Torque available from 0,0 - 4,5 Nm. Plain bore.
Asymmetric torque friction hinges - 0,0 to 3,4 Nm. Plain bore.
Asymmetric torque friction hinges - 0,0 - 3,4 Nm. Counter sunk.
Asymmetric torque friction hinges from 0,0 - 3,4 Nm. Counter sunk and plain bore.
Asymmetric torque friction hinges. Right and left hand available.0,0 - 4,5 Nm.
Symmetric Torque Friction Hinges with a torque of 2,5 to 5,0 Nm. Shaft rotation of 90° and 360°
Constant Torque Friction Hinges for screw mounting. Made from polished stainless steel (AISI 304 and 303), for holding a lid or door in position in corrosive environments.
Uni-directional Torque Dampers. 115° opening angle. Provides a smooth and quiet motion of lids, covers, etc.
Part no. | Torque type | Shaft rotation | Torque Nm | Torque Nm |
![]() | Symmetric | 360° | 0,05 to 3,80 | ![]() |
![]() | Symmetric/ Asymmetric | 360° | 0,2 to 1,1 | ![]() |
![]() | Symmetric/ Asymmetric | 360° | 0,2 to 1,1 | ![]() |
![]() | Symmetric/ Asymmetric | 270° | 0,9 to 3,4 | ![]() |
![]() | Symmetric/ Asymmetric | 270° | 0,9 to 3,4 | ![]() |
![]() | Symmetric/ Asymmetric | 270° | 0,9 to 3,4 | ![]() |
![]() | Symmetric/ Asymmetric | 270° | 0,9 to 4,5 | ![]() |
![]() | Symmetric/ Asymmetric | 270° | 0,9 to 3,4 | ![]() |
![]() | Symmetric/ Asymmetric | 270° | 0,9 to 3,4 | ![]() |
![]() | Symmetric/ Asymmetric | 270° | 0,9 to 4,5 | ![]() |
![]() | Symmetric | 270° | 3,5 to 7,0 | ![]() |
![]() | Symmetric | 270° | 2,5 to 5,0 | ![]() |
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.
Do you require technical help? Please enter your details below and we will contact you as soon as possible