Index Plungers feature a retractable pin that is actuated to retract and, once space is available, the pin is able to extend into the hole, indexing or locking the part in place. Index Plungers can be used to ease the positioning of removeable parts on machines, equipment assemblies and to help locate the correct component. Available with standard pull grip, pull ring or lever grip.
Wixroyd Stainless Steel Index Plungers are made with a stainless steel body, pin, grip and spring for increased corrosion resistance. This makes them ideal for applications in food processing, pharmaceuticals or water treatment where there is prolonged exposure to liquids.
Fully Stainless Steel Non-locking Index Plunger. This corrosion-resistant construction makes it suitable for the demands of food processing, pharmaceutical or water treatment applications.
Complete stainless steel construction designed with specific demands of food processing, pharmaceutical and water treatment industries in mind. This specific index plunger range comes with a locking mechanism.
An all Stainless Steel Index Plunger, designed for spring-back location. Temperature resistance ranges from -30 °C to +80 °C.
For applications demanding only fully stainless steel components such as food/drink and pharmaceuticals. Locking and non-locking versions available.
Pull-ring, Non-locking Index Plungers with coarse thread. Made from stainless steel (AISI 303 and 301). Suitable for applications where high precision is not required.
Stainless Steel, Locking Lever-grip Index Plunger with or without plastic handle. Actuate via 180° turn to retract pin and secure in notch to lock the pin whilst retracted.
A Ball-end and Slot Spring Plunger available in steel and stainless steel with sizes starting from M2 up to M24. Increased spring strength variations provided within the standard range.
Single-acting, plastic handle Ball Lock Pins in four different colours (orange, blue, grey and black) to coordinate with your required application colour scheme. For reliable, repeated connection of parts, with high shear forces.
For more technical information, please see our index plunger technical page.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.
Do you require technical help? Please enter your details below and we will contact you as soon as possible