Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
A low height, very powerful Compact Clamp. These clamps have a unique sideways and downwards clamping action.
Spring Steel Kopal 2.2 Tons fixed stop. These stops have a unique sideways and downwards action.
Hardened Steel with spring steel clamping element. Low height, very powerful compact clamp.
Made from spring steel. These stops have a unique sideways and downwards action. Made for T-slot tables.
Hardened Steel Fixed Clamp. A low height, very powerful compact clamp. Supplied with clamping screw.
Fixed Clamp made for mounting bars. These stops have a unique sideways and downward action.
Down-hold Action Clamping Jaws. Extremely powerful clamps for use where high clamping forces are required.
Down-hold Action Clamping Jaws. Low height. Ideal for clamping low profile plates.
The clamp's outer flexible fingers 1, are approximately 0,254mm longer than the solid central finger/clamping stop 2. This slight difference in length means it is the flexible fingers that first come into contact with the workpiece.
As initial contact is made with the workpiece, the flexible fingers 1 apply downward pressure forcing the workpiece down against the work table. The flexible fingers are compressed until they are the same length as the solid central finger/clamping stop 2.
As the solid central finger/clamping stop 2 comes into contact with the workpiece, it applies high side clamping pressure to achieve clamping forces up to 2,2 tons (dependent upon clamping model selected).
During machining, the uniquely designed flexible fingers 1 continue to flex and twist, applying downward pressure to keep the workpiece flat to the work table throughout.
The Finger Clamps pivot around an eccentric axis, with clamping via either a right (30°) or left (70°) actuation of the eccentric screw.
With a height of less than 6mm and a length of just 20mm, Mini Finger Clamps are ideal for multi-component clamping while maximising access of the tooling. The clamp body is made from spring steel and the eccentric and screw from heat-treated steel, for quick, precise and high clamping forces up to 4000 Newtons.