Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
Loop to Loop style Lanyard with split rings. Crimps are made from stainless steel and are suitable up to 28Kgf. For use with our range of Quick-release Pins.
Eyelet to Loop with split ring Lanyard made from stainless steel. Crimps are tested to 28 Kgf for failure. For use with our wide range of Quick-release Pins.
Stainless steel Split-ring to Rectangle-tab Lanyard, for use in securing components to assemblies. Conforms to military spec MIL-DTL-83420.
Stainless steel Split-ring to rectangle-tab Lanyard for use in securing components to assemblies. Conforms to military spec MIL-DTL-83420.
Spiral-wire Lanyard with split ring endings, for use with our Quick-release Pins for easy securing and movement of components in assemblies.
Stainless steel Retaining-bead chain with brass end attachments. Useful for securing single-acting ball pins against loss. Different chain lengths are available on request.
Single Acting T-handle Ball Lock Pins for quick fastening and locking of frequently repeated connections. Handle offers confidence in handling and installation.
Stainless steel (AISI 303) Flange Bushings for quick and safe location of Single-acting Ball Lock Pins. Ideal for use in soft materials or thin walled components.
Stainless wire - (coated) 2 x key ring
Stainless wire - Key ring and fixing loop
Plastic - 2 x cable tie
Steel wire - (coated) - 2 x key ring
Stainless bead chain - 2 x key ring
Locating bushes
Important Note: Ball Lock Pins are not suited to lifting applications!
For Quick Release Lifting Pins, see part 33400.
Shear Force
Lifting Force
Variations on our standard designs are possible; please contact our sales team for technical assistance. Quick production on specials can be as little as 3 weeks.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.