Commonly used in fixturing in machines and structures, T-Nuts are designed and shaped to fit in the fixtures of T-Slots. The shape enables them to be positioned anywhere along the slot but not rotate when a fastening is screwed into it.
A T-Bolt works on the same principle, but already has a male thread coming from it as a one-piece construction.
Our Machine Mount 34900 is suitable for machinery with low frequency vibrations and for irregular floors. Rubber pad comes with an anti-slide cavity.
With a steel stud and polyurethane base, the 34930 Heavy-duty Machine Mount has little deflection and maximum adherence due to the shape of its base. Designed for heavy machining.
To ensure you select the most suitable Levelling Feet for your application consider the following questions:
Fixed Feet
Articulating Levelling Feet
Machine Mounts
Fulcrum Screw
Articulation
Standard Nylon Base
Anti-slip Base
Bolt Down Base
Hygienic Seal
Hex for Easy Installation
Weldable Insert
Holow section Insert
Hollow section Bushed Insert
Steel thread - Nylon base
Stainless thread - Nylon base
Steel thread -Steel base
Stainless thread - Stainless base
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.