Lever Handle Index Plungers feature easily actuated levers for increased ease of use. This makes them particularly useful for when operators need to wear gloves. Wixroyd Lever Handle Index Plungers are available in stainless steel or blackened steel, with plastic grips. Locking versions are also available.
If you need help deciding on whether Lever Handle Index Plungers are right for your assembly or have other queries on their application, don't hesitate to get in touch with our knowledgeable technical support team.
Locking Lever Grip Index Plunger made from blackened steel. Actuate via 180° turn to retract pin and secure in notch to lock the pin whilst retracted.
Stainless steel Locking Lever Grip Index Plunger with plastic handle. Actuate via 180° turn to retract pin and secure in notch to lock the pin whilst retracted.
Coarse thread, Locking Lever Grip Index Plunger. Made from zinc plated steel and galvanised steel. Actuated via pulling back and turning lever 180°.
Flange mount, Locking Lever Grip Index Plunger. Counter sunk holds on both sides allow for right or left mounting. Made from blackened steel with thermoplastic grip.
T-handle grip, Non-locking Index Plungers. Easy-to-grip handle helps improved handling when using safety gloves or other situations when an operator has limited dexterity.
Lever grip Index Plungers with 90° or 120° actuation. Three different types available: without rest position, with rest position and with a safety rest position.
A Ball End and Slot Spring Plunger available in steel and stainless steel with sizes starting from M2 upto M24. Increased spring strength variations provided within the standard range.
Single Acting Plastic Handle Ball Lock Pins in four different colours (orange, blue, grey and black) to co-ordinate with your required application colour scheme. For repeated connection of parts, with high sheer forces.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.
Steel with plastic grip
Stainless with plastic grip
Stainless body and grip
Locking (park)
Non-locking (spring back)
Push pull
Lever grip
T-handle
Standard grip
Pull ring
Threaded for bespoke handle
Fine threaded (standard)
Coarse thread
Flange mount
Thin walled parts
Weldable
Do you require technical help? Please enter your details below and we will contact you as soon as possible