Lift-off Hinges, also known as Door Removal Hinges, simplify the removal of covers, doors and panels to ease maintenance and access for repair. When the door or panel is opened, the top part of the hinge simply lifts off the bottom half.
Made from stainless steel, AISI 304, with a polished finish.
Offset polished stainless steel Lift-off Hinges for surface mounting. Opening angle of 180°.
Weld-on, offset lift-off hinges, made from polished stainless steel (AISI 304).
Screw mount offset Lift-off Hinges made from stainless steel (AISI 304). Opening angle of 180°.
Offset Lift-off Hinges for surface mounting, made from stainless steel. Opening angle of 180°.
Allows for door or access panel removal for plain/flush mounted doors. Concealed mounting screws prevent external access to the hinge. Opening angle 180°.
Universal left or right hand opening doors. For external mounting on cabinets, surface mounted doors, sheet metal doors etc.
Fully stainless steel Cam Latch for both strength and corrosion resistance. Available with square, triangle and double bit insert drivers.
Standard Gaskets made from EPDM rubber, suitable for industrial use. Supplied in 10m lengths as standard. Larger lengths in multiples of 10m are available on request.
For attractive easy functional opening for telecom and data cabinets as well as other industrial enclosures. Lock and handle in one attractive design.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.