Locating Pins, also known as Seating Pins, are used for accurate locating of plates and subplates. An X and Y location of subplate can be achieved through using a combination of our full locating pins and Diamond shaped Locating Pins. The Full Location Pin provides a 360° reference point, whilst the Diamond Locating Pin allows for a certain amount of flexibility for proper installation of a plate. Wixroyd Locating Pins are available in cylindrical, ball end, non-stepped, screwed rest and flattened styles.
Locating Pins provide an excellent solution for aligning, positioning and clamping both forged and delicate components.
Pins in this range are made to DIN 6321 in hardened steel. Cylindrical locating pins serve to locate workpieces into toleranced holes and flattened models can be used to overcome differences in tolerances.
The Flattened and Cylindrical Pins feature a bore hole in the bottom for additional safety so they can be secured to the jig from above or below.
Wixroyd Seating Pins serve as a bearing surface for tools and jigs. All pins made from tool steel, hardened and ground.
A Ball-ended Location Pin that facilitates inserting work pieces and avoid clamping inclination. Models available include flattened and plain.
The Non-stepped version of range 36340 provide a dowel like cylindrical body with a relief groove coming in diameters 8mm to 50mm.
Male thread Screwed Rest Buttons made from blackened steel. For use as seats, stops and thrust pads in jugs and fixtures.
Locating Feet with threaded shank, made from heat treated steel to DIN 6320. For use with our Locating Pins and can be used as feet.
Pin-shaped Locating Pins made from heat-treated steel. To be used as solid and precise seat and stop. The pin-shaped form of this Locating Pin allows an application in components with narrow seating points.
Threaded Rest Buttons, female thread. The buttons are used as seats, stops and thrust pads in jigs and fixtures as well as machine and equipment design.
Seating Pins made to DIN 6321, hardened and ground. Seating Pins serve as bearing surfaces for tools and jigs.
Locating Pins with or without hard metal insert. For workpieces having a rough surface. The single pointed type is ideal for cast parts.
Adjustable Locating Pins. Body and nut: heat treated steel, tempered, blackened and support induction hardened, quality 10,9. Ideal for use as seats and stops.
Short headed Drill Bushes made from case hardened steel. Non-standard bores are available as special requests.
Self-aligning Pads can be used to act as stops, supports and thrust elements. This particular range comes in steel with a longer thread and lock nut to make it adjustable in height to suit your application.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.