Magnetic Catches use the holding power of magnets to keep covers or access panels held closed. We offer a range of solutions; easy clip-in installation, ultra-thin models for tight spaces etc. Available in a variety of materials, we have a Latch for almost all situations. For over fifty years, we have been trusted by some of the best known design and manufacturing companies, “delivering a range of endless possibilities” - helping them design, manufacture, assemble and deliver their products. With a high commitment to stock holding, Wixroyd can offer next day delivery on most products.
For clean room and medical environment, hermetically sealed. Magnetic catches ideal for scientific equipment and special purpose
snap in magnetic catch for quick and easy installation - no screws or bolts required. Range of magnetic holding forces available.
Sturdy magnetic catch in plastic housing, hold access panel and covers closed.
Ultra thin with extra strong magnetic force, these magnetic catches are particularly descrete.
Magnetic catch in aluminium housing for general application enviroments
Position of the magnet is adjustable by up to 5,5mm. Allowing for variation in cover or panel positioning. Sturdy plastic housing.
A full range of Cam Action System, choosing the material and design best suited to your requirements. Different insert types on offer depending on key style.
For plain/flush mounted doors, as well as electrical panels and covers. Opening angle 180°.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.