Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
The Mitee-bite pitbull clamp generates incrediable holding forces from such a low profile clamp. Also available with a machinable profile.
The Mitee-bite Talongrip clamps are used in tricky applications where low height aggresssive clamping is needed.
The Mitee-bite Knife edge clamps are used when clamping uneven components as they bite in to the workpiece.
The Mitee-bite dyna-force clamps are a very low profile powerful clamp that exerts down force aswell as its holding force of up to 14kN.
The Mitee-bite Toe clamps can be used to make back to back series of work pieces utilising the back surface of a clamp.
The Mitee-bite T-slot Toe clamps designed for machine tables with slots whilst maintaining it low profile structure.
The Mitee-bite T-slot Clamps works on a cam action whilst combining up with a t-nut to utilise the machine bed slots.
The Mitee-bite uniforce clamps are very effective when holding two parts giving an equal amount of force. Can also be carbinated on request.
The Mitee-bite machinable uniforce clamps work on the same basis are the normal uniforce but allow you to machine the face of the jaw to suit the workpiece.
The Mitee-bite ID Xpansion Clamps will hold the workpiece by the inner diamter of the bore and are used for high density machining on mills.
The Mitee-bite Side-Loc Xpanision Clamps are used when clamping on blind holes and are actuated from the side of the clamp using the cam shaft.
Wax-based, heat activated precision gripping tape for holding small and thin components in micro machining, optical components and in jewellery related machining.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.