The Sliding Clamp is mounted in a fixed position in an assembly. When set to its off position, a sliding bar can be moved left or right as two spring loaded ball plungers provide free movement of bar. Once in its desired position the sliding bar can be locked in place, through a 90° turn of the sliding clamp handle to engage clamping shaft. This makes Sliding Clamp One-Touch Fasteners ideal for processes that require quick positioning, locking, releasing and re-positioning of sliding bars. When additionally used with a scale plate, the reading line on the sliding clamp enables quick and accurate alignment.
We provide technical diagrams to help with the installation of Sliding Clamp One-Touch Fasteners on the product pages of our site, and our technical engineers are on hand to assist you further if needed.
Slotted hole sliding clamp one-touch fastener designed for quick positioning of sliding bars, actuated via quarter turn t-handle. Suitable for linear movement on fully intact bars.
Solid sliding clamp one-touch fastener designed for quick positioning of sliding bars, actuated via quarter turn t-handle. Suitable for linear movement on fully intact bars.
Solid sliding clamp one-touch fastener designed for quick positioning of sliding bars, actuated via quarter lever handle. Suitable for linear movement on fully intact bars.
Sliding clamp one-touch fastener for solid, round bars. Actuated via quarter turn t- handle. Made from reinforced polyamide with stainless steel (SUS63) clamp collar.
Aluminium scale plates for use with our sliding clamp one-touch fasteners. Etched markings are for indication and not precise measurement. Mount via adhesion onto clean surface.
Self centering and non-floating tapered shaft hubs, for use as joints for machine elements such as sprocket wheels and cams. Made from steel.
You can slide the steel bar when the knob is at the "OFF" position since there is clearance between the steel bar and the shafts.
The steel bar is locked when the knob is at the "ON" position since the shafts are pushed by the wedge.
Please refer to notes for safe use (last page of guide).