When aesthetics are a consideration, our Plastic Pull Handles are notable for their modern designs and their ease of fixing without sacrificing utility. Wixroyd’s Plastic Pull Handles are available in multiple styles: easy grip for high torsion resistance, tray handle with sleek profile or angled glass. Rear or front mount variant options are also offered where applicable.
Free CAD files are available on the product pages for all our Plastic Pull Handle products across the site, helping you save time.
Solid Plastic Pull Handle. This pull handle is a modern industrial design for the highest demands. Extremely resistant to torsion and easy to grip.
Plastic Tray Handle is mountable in front of or behind housing wall with the same housing cut-out. Natural finger profilling at the rear of the hinged handle.
This rear mounting pull handle is black matte with a glass fibre reinforced. Other colours available on request - subject to minimum order quantity.
This plastic angled Pull Handle is reinforced with threaded brass bushings. Black or light grey semi matte with fine-grain structure.
Thermoplastic Pull Handle - glass ball reinforced. Ideal for applications where one-sided fastening is required. Minimum stress resistance of 800N per handle.
This model has a through hole or threaded bush, comes in a thermoplastic material. Other colours available on request - subject to a minimum order quantity.
Matt black handle with a fine-grain structure and red caps. Includes electrogalvanized socket-head cap bolts, nuts and washers.
Polyamide tube design handle. Screwed connection from the shank to the tube with non-detachable blind rivet prevents it being pulled off.
Adjustable plastic Clamping Levers with threaded insert. Other button colours are available, subject to minimum order quantities.
Thermoplastic Three Spoke Handwheel with rotating grip handle. Pilot hole allows for various sizes of keyway to be machined into the hub.
Thermoplastic Solid Disc Handwheel. Pilot hole allows for various sizes of keyway to be machined into the hub.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.
Do you require technical help? Please enter your details below and we will contact you as soon as possible
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com