Plastic Knurled Nuts are available with or without the screws. Designed for an ideal finishing touch for your project. Available in steel & stainless steel threads.
A thermoplastic Knurled Thumb Nut available with steel or stainless inserts to thread onto your application.
This Knurled Thumb Screw features a thermoplastic head and galvanised stud. Sizes range from M4 to M10.
Wixroyd's stainless studded thumb screw is suited to more hygienically focused environments with the stud in 304 stainless and plastic head.
Aesthetically designed, an ideal finishing touch to your product. Features a brass bush with tapped hole.
A Knurled Knob with a brass threaded bush or grub screw Phillips screw head assists installation
Brass bush with tapped hole. Thermoplastic, black, matte. From M4 to M8.
Features an intergrated torque mechanism with a defined torque during tightening. Reaching the torque value results in with prevent further tightening and possible damage.
A Flat Knurled Thumb Screw made from blackened steel (5.8) to DIN 653 specification.
Knurled Thumb Nut with collar comes in stainless steel and with a matte, short-blasted finish.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.