Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
Positioning clamping pins for quick clamping and fastening. Available in heat treated steel (tempered and blackened) or precipitation hardened stainless steel.
Locating bushings for use with our clamping pins, available in heat-treated, stainless or precipitation-hardened steel.
Bushings for use with our clamping pins, available in heat-treated, stainless or precipitation-hardened steel.
Standard locator units made from blackened high strength steel alloy. For easy locating and locking of fixtures and base plates.
Expanding loc down bolts are the ideal solution for quick component clamping at low costs. Best used in conjunction with our locating pins and drill bushes for positioning.
By tightening the clamping screws, the Positioning Clamping Pin is centred and clamped with four balls in the locating bush. The clamping screw can be operated manually via a removable handle or via a hex. key.
- Abrasion resistant.
- Clamping ball and location hole are protected from overload.
- No seizing of the pin through overloading.
- Reduces vibration during machining.
- Eliminates unintentional unlocking of the system (e.g. due to system vibration).