A Pull Handle is an fixture which allows an operator to grip and pull open a door. At Wixroyd, we supply High Grade Industrial Pull Handles suited for commercial and industrial use, as well as sleek and attractive Pull Handles for cabinet doors or instrument panels. Available in stainless steel, aluminium and plastic with a range of grip styles, these simple, yet sturdy Pull Handles will suit most applications. For the full range of our Pull Handles, click here or request a free copy of our Design Elements catalogue.
Free CAD files are available on the product page for all our Pull Handle products to help you save time planning your project.
Aluminium cabinet Pull Handles with angled and offset types and a variety of finishes. Suitable as Pull Handles for drawers and instrument panels as well as heavy duty grips..
Stainless steel Pull Handles for front/rear mounting handles in corrosion resistant applications.
Steel Pull Handles straight, cranked, angular or offset with high finish. Plastic cover versions are also available.
Plastic Pull Handles noted for their modern design and use of the best of modern material and also their ease of fixing. Suitable for commercial and industrial applications.
Heavy duty Pull Handles for various usages in a wide range of materials, shapes and sizes.
Recessed pulls, recessed finger pulls come in stainless steel, profiled aluminium, thermoplastic etc. Designed for easy installing in panels, doors and enclosures etc.
Spring Loaded Pull Handles with spring arrest in both extended and retracted position. Handles will spring back automatically.
Clean line Pull Handles, tube handles and knobs especially suited for the medical and food industry. Temperature resistant -40 degrees to +150 degrees C.
Recessed Ring Pulls and finger pulls are available in stainless steel with a pull back spring for Ring Pulls.
Trunk Handles come made from zinc plated steel, brass or soft plastic. They are designed for instrument cases and similar applications.
Hatch Pulls are made from stainless steel with a satin finish. The hatch pulls come supplied with stainless steel screws. The handles are concealed when they arent in use.
For sliding doors and drawers in machinery and technical plants or also suitable as edge protection.
Stainless steel (AISI 304) Star Grips for use where quick manual adjustments are needed.
Adjustable clamping levers with threaded bore, made from die-cast zinc and available in three colours. Actuated by lifting the lever, disengaging the serrations.
2-Spoke Handwheels available with or without revolving grips. Classic design used in a multitude of designs.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.
Do you require technical help? Please enter your details below and we will contact you as soon as possible