Push Pull type Toggle Clamps feature an easily actuated handle with wide clearance for quick, repetitive opening and engaging of the of the clamp to a workpiece. Minimum manual hand force is required to engage the maximum clamping force. Their toggleable nature also means once engaged they remain locked and provide resistance to forces of machinery when machining components.
Wixroyd’s range of Push Pull Toggle Clamps are ideal for drilling, welding, grinding, and cutting of materials in metalworking as well as wood and plastic industries. We also offer black versions for use in optical measuring equipment. Free CAD files are available for all our toggle clamp products to help save your time planning your project.
Short form Push Pull Toggle Clamps with ergonomic and oil resistant handles. Body of clamp is made from zinc plated and passivated steel.
Stainless steel versions of our extended push rod Push Pull Toggle Clamps. Better suited for the adjustment of larger work pieces. Comes with clamping screw and rubber nose.
Extended push rod Push Pull Toggle Clamps to allow for better adjustment of larger work pieces. Comes with clamping screw and rubber nose.
Heavy duty Push Pull Toggle Clamps capable of maintaining up to 25KN of force. Made from malleable casting metal.
Reverse clamping position heavy duty clamp. The clamp is locked when handle is extended at the back of the clamp.
This enables a low height setting when in the clamped position, making it ideal for use in small spaces.
Toggle Latches with adjustable secondary lock, available in steel or stainless steel. Draw length adjustable through turns of threaded raw rod for up to 12mm of adjustment.
Toggle Latches with adjustable secondary lock, made from zinc plated steel. Draw length adjustable through turns of threaded raw rod for up to 12mm of adjustment.
Made from aluminium, our Monobloc Clamps can be used with our stackable riser elements to increase the clamping height.
Horizontal
Vertical
Angled
Vertical
Horizontal
Push-pull
Hook Type
Latch Type
Ergonomic 2-component handle
Stainless rivets and hardened bushings
Moveable stop for variable opening angle
Operator finger protection
Temperature resistant
Paint wetting impairment free
Safety latches
Heavy duty versions
Pneumatic clamping
Matte black surface for optical measurement
The force transmitted to the workpiece by the Toggle Clamp's closed arm, without itself being deformed when machine forces are applied.
Holding force value is dependent upon proximity of the measuring point to the Toggle Clamp's pivot point (hence two values, f1 and f2 provided).
The force applied to the workpiece when the Toggle Clamp's arm is closed. Clamping force can only be stated for Pneumatic Toggle Clamps - clamping forces of manual clamps can not be correctly measured as it is dependent upon the operator.
For pneumatically controlled Toggle Clamps only, f5 is the piston force required to achieve the stated clamping force.