Push to close latches automatically close and secure doors without the need to turn a key or handle. They typically have a sprung cam that provides a ‘slam action’, so the latch springs back and engages as soon as it passes a door frame. Push to close latches typically have a push to release action but can also have a turn or key release action. CAD models are available for Wixroyd components – visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to a range of endless possibilities, visit free literature.
Simple to use mechanism. For lightweight doors that require a mechanical push button to open and secure them. Designed for display units etc.
Push knobs with latch - For inset doors. Suitable for door/wall thicknesses of 15mm to 30mm.
Push button latch, available in chrome, satin nickel or polished brass plating. Polyamide body.
Push lock - suitable for panel thicknesses of 1 - 15mm. When installed, lock is 5mm above surface.
Push Lock - spring loaded cam. Push button. Suitable for door thickness of 1 to 16mm.
Standard cylinder lock - fixed grip. On closing of panel, special contour of the spring loaded cam allows it to be guided over the catch plate.
Mounted under panel surface so only the button is exposed. Mount with 2 x M3 screws. Depress button to retract catch and open panel.
Weld-on stainless steel (AISI 304) piano hinges with satin finish. For screw on versions please refer to S0100.
Rear mounting stainless steel recessed pull handles. AISI 304 satin finish. Supplied with stainless steel M4 Nut.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.