A Quick Lifting Pin is an essential tool for lifting and repositioning heavy items, such as machinery. The lifting pin easily fits into bored or threaded lifting holes, where it becomes locked in until the lift has been completed. Our self-locking lifting pins are operator-friendly, reliable, and CE certified. These Quick Lifting Pins are much faster to install and remove than threaded lifting rings or threaded eye bolts.
Wixroyd’s comprehensive range of machine elements, standard parts, access components and work holding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die cast zinc as well as plastic. CAD models of Wixroyd components are available for free – visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to a range of endless possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
Self-locking Quick Lift Pin made from heat treated steel. Safety shackle prevents accidental locking/unlocking. For lift forces of up to 4.8Kn.
Stainless steel safety shackle design for preventing accidental locking or unlocking. Adjustable for lifting components at 45°, 90° or 180°.
Easy to install T-handle self locking pin made from stainless steel with aluminium handle. Corrosion and weathering resistant, suitable for outdoor application.
Stainless steel (AISI 630) Locating Bushes for use with our quick release pins. They allow quick and safe assembly in a variety of materials, including thin walled parts.
Male swivel ring with single 360° articulation and coarse thread. Made from high tensile steel of strength class>8. Features automatic position recovery to orient with sling direction.
Threaded Lifting Pins are time-saving, operator-friendly lifting pins with a retractable thread for easy pin relocation. CE marked and available in hardened, corrosion-resistant materials.
Do you find Threaded Lifting Shackles time consuming to install?
Frustrated with numerous lifting threads in the machine shop?
Looking for a simple but reliable alternative?
Then standardise your machine shop lifting to our Self-Locking Lifting pins - CE marked and TUV certified.
No more threats
Simple plain bore
Press = unlock and fit
Release = lock and fit
Compatible with some pre-threaded holes:
Ø8,3 for M10 threaded hole
Ø13,8 for M16 threaded hole
Production monitored, type tested
Fully CE marked
Five-fold safety factor
Shackle barrier - Prevents accidental actuation
Up to 480 Kg with five-fold safety factor
Lift vertically, 45° or 90° - See specific product tables for exact lifting capacities.
Simple
Safe
Ergonomic
Multifunctional
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.
Do you require technical help? Please enter your details below and we will contact you as soon as possible