Machine Handles are designed to enhance operation experience. Wixroyd's range of Machine Handles covers everything from fold away rotating handles to offset cranked handles. Contact us today for more information.
Zinc plated steel handles for use with our handwheels. Available in either fixed or rotating styles. Compliant with DIN 39 and 98 standards.
Rotating Handles for use with our handwheel products, made from black duroplast. Temperature resistant to 80°.
Cranked Handles are available in straight or offset models. Fixed or rotating grip styles also available.
Fold away Rotating Handles, ideal for when space efficiency is a concern. The handle is spring loaded for a smooth and quick return.
Self locking Cylindrical Handles made from black phenolic plastic. Special sizes and colours are available on request, with a minimum order quantity
Hub machined, deburred Aluminium Handwheels with polished rims. DIN 950 compliant. Designed for use with our 75060 handles.
2-Spoke aluminium Handwheels. Manufactured to DIN 7708. Available with and without keyway and handle.
Rotating grip Crank Handles made from thermoplastic. We can provide special inch and metric bores, keyways etc. on request.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.