Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
Made from carbon steel. These screw jacks have a centering hole of ∅12mm.
Our aluminium screw jacks allow individual parts to be combined to create screw jacks of varying heights.
Aluminium screw jacks with a magnetic base for precision aligment of workpieces on vertical faces.
Aluminium screw jacks. Useful as swaft is absorbed into the aluminium base, thereby protecting the machine table.
Comes with 2 locating pins. A bearing insert prevents the workpiece turning whilst the jack is adjusted.
Heavy duty carbon steel screw jacks with brass locking nut.
This screw jack is designed for quick, stepless adjustment throughout its height range.
Designed for use with screw jacks and for supporting heavy duty cast iron and forged parts.
Our plain clamps are in heat-treated steel and can be used with t-bolts, washers and nuts.
The stepless adjustable clamps are ideal for press tools offering a range of clamping heights used with fixturing parts.
Wixroyd offers two types of t-slot bolts one in strength class 8.8/10 and the extra strength version in 12,9 class.
Strength class 10, heat treated steel t-nuts made to din 508. Free CAD models are available for our t-nut products.
Strength class 10, heat treated fixture nuts made to din 508. Free CAD models are available for our fixture nut products.
Self aligning pads can be used to act as stops, supports and thrust elements. This particular range comes in steel with a longer thread and lock nut to make it adjustable in height to suit your application.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.