Clamping, supporting and aligning of non-parallel and uneven surfaces is greatly simplified with the use of Wixroyd self aligning pads and thrust screws. Available with ridged faces for improved holding of cast components, or plastic faces for holding of more delicate parts.
Both flat and serrated pads are featured in this range in female and male models. All in heat treated steel.
Flat stainless pads housed in a fully stainless male or female body to suit. Balls are secured against turning and can also be fitted to existing clamping elements.
Self aligning pads can be used to act as stops, supports and thrust elements. This particular range comes in steel with a longer thread and lock nut to make it adjustable in height to suit your application.
The all stainless adjustable self aligning pad comes in sizes M8 - M20 as standard and max static loads of 8-90kN.
Perfect as a stop, support or thrust pad especially where components are being machined.
Like our other self aligning pads this completely stainless pad can alter its angle by 9⁰. Pads are available in serrated or flat to suit.
A ball ended thrust screw with hex socket suited for clamping, tightening or supporting of surfaces that are not exactly parallel
Pins in this range are made to DIN 6321 in hardened steel. Cylindrical locating pins serve to locate workpieces into toleranced holes and flattened models can be used to overcome differences in tolerances.
34000 to 34060 - Self-aligning Thrust Screws M6 to M24, ideal for clamping or supporting non-parallel surfaces.
34080 to 34210 - Self-aligning Pads; both male and female mounting; ideal for taking-up part variation in fixtures.
34140 to 34160 - Thrust Screws, with either brass or thermoplastic pads, are suitable for gentle clamping and positioning of more delicate parts.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.