Where controlled closing or opening is required for lightweight to medium duty lids, Wixroyd soft-down stays are the best solution. The unique integrated dampening device of the soft down stay, achieved through a precision restrictor valve within the stay, enables doors, panels, lids and hatches to close silently and smoothly without slamming. As well as reducing wear and mechanical stress on the doors and hinges, fingers are less likely to be trapped.
Our technical engineers would be delighted to discuss your requirements with you and recommend the best options for your application, so why not give us a call to find out more?
Downward opening, short arm soft opening stays. 90° opening angle.
Soft opening stays for downward opening lid. 90° opening angle. Zinc, steel and plastic available.
Soft closing stays for top opening lids. 80° to 100° opening angle.
Soft closing stays for downward opening lid. 90° opening angle. Made from zinc alloy or steel.
Made for top opening lids. 70° to 105° opening angle. Left and right hand available.
Soft-closing stays for upward opening lid. 80° to 100° opening angle. Left and right hand available.
Heavy duty soft-opening stays for downward opening lid. 90° opening angle. Left and right hand available
Heavy duty soft-close stays. For top opening lid. 70° opening angle.
Heavy duty soft-close stays. For upward opening lid. 90° opening angle. Zinc alloy, steel and plastic available.
Spring loaded lid stays made from stainless steel with polyacetal arm. Spring mechanism is designed to assist with the lifting of a lid and to then hold it in an open position.
Surface screw mount piano hinges, made from stainless steel (AISI 304) with satin finish. For weld on versions see S0050.
h = door height from pivot point to edge of lid (cm)
w = door width (cm)
Application | Example | Hinge type used | Suitable Soft-Down Stay | Opening angle |
Downward opening lid | ![]() | Butt hinge Drop hinge Concealed hinge | N0060 N0070 N0100 N0420 | 90° |
Top opening lid | ![]() | Butt hinge Drop hinge Concealed hinge | N0080 N0200 N0440 | 70° / 105° 70° / 105° 70° |
Upward opening lid | ![]() | Butt hinge Drop hinge Concealed hinge | N0080 N0350 N0460 | 80° / 90° / 100° 80° / 90° / 100° 80° |
Warning: This product has dampening function and is designed for a relatively lightweight cabinet or furniture door. We will not be liable for any injuries or damage due to improper application or use on a door that is not within proper load bearing and weight range. This product is designed to operate at room temperatures between 0° and 40°C (32°' and 104°F) and has a spring at the elbow section.
Please be careful NOT TO GET YOUR FINGERS CAUGHT in the elbow of the product while you are handling the unit. Do not force the door to close faster as it can cause damage to the product or hinge(s). Dimensions and specification can be changed with or without notice.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com