Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
Solid Rollers with Smooth Surface & Solid Body, making them ideal for moving components. Nitrile, neoprene or urethane material. Widely used for material and component handling in automated components.
Solid Rollers with Clutch Bearings, for brake left or brake right applications in controlling component movement.
Bearings included (held in place with snap rings). For more details on bearings please see technical pages.
Designed to be mounted onto a shaft. A hub extends past the roller and is supplied with two set screws at 90°.
Durasoft Rollers have "teardrop" holes to allow the roller to flex for firm but non-damaging contact.
Self compensating fixed shock absorbers are consistent and reliable dampening force or linear deceleration, throughout entire impact stroke.
Solid Rollers - have a smooth surface and a solid body
Durasoft Rollers - have a smooth contact surface with teardrop holes to allow greater roller compression under load
Finned Rollers - are grooved and provides self-cleaning as dirt, debris and liquid pass under the contact surface of the roller
20 durometer: Stiff foam rubber
35 durometer: Pencil rubber top
60 durometer: Car tyre
80 durometer: Skateboard wheel
90 durometer: Hockey puck
Bearing Type | Inside diameter (inches) | Outside diameter (inches) | Width (inches) | Load (Kg) | Speed (rpm) |
A - Standard Double | .313/.317 | .870/.875 | .498/.502 | 55 36 24 20 | 50 100 250 500 |
B - Standard Single | .500/505 | 1.245/1.250 | .370/.380 | 119 79 51 47 | 50 100 250 500 |
C - Standard Double | .500/505 | 1.245/1.250 | .745/.755 | 192 128 83 70 | 50 100 250 500 |
With the calculations above, typical life is approximately 2500 hours.
Bearing Type | Inside diameter (inches) | Outside diameter (inches) | Width (inches) | Load (Kg) | Speed (rpm) |
H | .3745/.3750 | .6245/.6255 | .865/.875 | 167 146 116 85 | 33 50 100 250 |
I | .6245/.6250 | .8745/.8755 | .990/1.000 | 277 242 192 142 | 33 50 100 250 |
With the calculations above, typical life is approximately 1,000,000 revolutions or 500 hours. The bearings are shielded and pre-lubricated for life with grease.
A Clutch Roller can only be used in one direction, as shown. See data table for clutch direction of particular part.
Left clutch bearing
Right clutch bearing
Rollers are used in car manufacturing, to guide and align doors, during bonding and curing applications.
Bumpers have found their way into commercial exercise equipment, to provide protection and stability during use.
Nitrile - One Colour
Neoprene - One Colour
35 Durometer (Yellow)
60 Durometer (BLue)
80 Durometer (Red)
95 Durometer (Orange)
Base Elastomer | Chemical Name | Advantages | Disadvantages | Max. Temp | Min. Temp |
Nitrile | Nitrile Butadiene | Resistant to petrolium, oil, alcohol & abrasion. | Affected by degreaser solvents. | Continuous 79ºC Intermittent 107ºC | -51ºC |
Neoprene | Chloroprene | Flame and weather resistant. Resistant to Petroleum, oil, ozone & high temp. | Affected by phosphate hydraulic fluids, aromatic hydrocarbons. | Continuous 93ºC Intermittent 121ºC | -40ºC |
Urethane | Di-lsocyante Polyurethane | Highest abrasion resistance, strength & load bearing. High elongation, hardness. Resistance to Ozone & Oxygen. | Affected by ether, esters, acid, aromatics, alkallis. | Continuous 93ºC Intermittent 121ºC | -54ºC |
Property: | Nitrile | Neoprene | Urethane |
Tensile Strength | ✔ ✔ | ✔ ✔ ✔ | ✔ ✔ ✔ ✔ |
Ozone Resistance | ✔ | ✔ ✔ | ✔ ✔ ✔ ✔ |
Cut Resistance | ✔ ✔ | ✔ ✔ ✔ | ✔ ✔ ✔ ✔ |
Abrasion Resistance | ✔ ✔ | ✔ ✔ ✔ | ✔ ✔ ✔ ✔ |
Resistance to: | White Nitrile | Neoprene | Urethane |
Compression Set | ✔ ✔ | ✔ ✔ ✔ | ✔ ✔ ✔ |
ASTM #1 Oil | ✔ ✔ ✔ ✔ | ✔ ✔ | ✔ ✔ ✔ ✔ |
ASTM #2 Oil | ✔ ✔ ✔ ✔ | ✔ ✔ | ✔ ✔ ✔ ✔ |
Reference Fuel B | ✔ ✔ ✔ | ✔ ✔ | ✔ ✔ ✔ ✔ |
Ketones: MEK | ✔ | ✔ ✔ | ✔ |
Aromatics: Toluene | ✔ ✔ ✔ | ✔ | ✔ ✔ ✔ ✔ |
Aliphatics: Hexane | ✔ ✔ ✔ ✔ | ✔ ✔ ✔ | ✔ ✔ ✔ ✔ |
Ethyl Acetate | ✔ | ✔ ✔ ✔ | ✔ |
Cellosilve | ✔ ✔ | ✔ ✔ ✔ ✔ | ✔ |
Methylene Chloride | ✔ | ✔ | ✔ ✔ ✔ ✔ |
Trichloroethylene | ✔ | ✔ | ✔ ✔ ✔ ✔ |
Diethylene Glycol | ✔ ✔ ✔ ✔ | ✔ ✔ ✔ ✔ | ✔ ✔ ✔ |
Isopropyl Alcohol | ✔ ✔ ✔ | ✔ ✔ ✔ | ✔ ✔ ✔ |
Caustics: 10% NaOH | ✔ ✔ ✔ | ✔ ✔ ✔ | ✔ |
Acids: H2S04 | ✔ ✔ | ✔ ✔ ✔ | ✔ |
Excellent ✔
Good ✔ ✔ ✔
Fair ✔ ✔
Poor ✔