Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
For plain/flush mounted doors, as well as electrical panels and covers. Opening angle 180°.
Surface screw mount piano hinges, made from stainless steel (AISI 304) with satin finish. For weld on versions see S0050.
Surface mount pivot hinges made from stainless steel (AISI 430) with satin finish. Max door weight of 1.8 Kg per hinge pair.
This suface mount leaf hinge is made from stainless steel
Screw mount surface leaf hinges made from polished stainless steel (AISI 304). Open angle of 180°.
End mounted concealed pivot hinges - Weld-on. Made from stainless steel.
End mounted concealed pivot hinges - spring loaded. Made from steel. Opening angle of 110°
Made from stainless steel, AISI 304, with a polished finish
Screw mount off set lift-off hinges made from stainless steel (AISI 304). Opening angle of 180°.
Constant torque friction hinges for screw mounting. Made from polished stainless steel (AISI 304 and 303), for holding a lid or door in position in corrosive environments.
Constant torque friction hinges for screw mounting. Applicable torque range of 180°, ideal for holding monitors.
Stainless steel (AISI 304) high tension spring hinges for screw mounting. Available with opening or closing type spring tensions depending on your application.
Our flexi-system cam latches feature fully interchangeable parts, allowing for a completely flexible hardware system. This includes multi point latching systems.
Standard gaskets made from EPDM rubber, suitable for industrial use. Supplied in 10m lengths as standard. Larger lengths in multiples of 10m are available on request.
For attractive easy functional opening for telecom and data cabinets as well as other industrial enclosures. Lock and handle in one attractive design.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.