Levelling Feet have a wide range of features to suit any application. To ensure you select the most suitable Levelling Feet, you need to consider the following questions; What material do you require? What is the load carrying capacity? Do you require a bolt-down feature? Do you need the Levelling Feet threaded or plastic? Once you have the answer to all those questions, please select the correct Levelling Feet below.
Swivel Levelling Feet made from stainless steel AISI 304 or AISI316 on request. Threaded bolt allows for up to 30° articulation of the foot.
Heavy duty stainless steel (AISI 304 with AISI 316 available on request) with a rubber grip pad (70 Shore A). Threaded bolt allows for 30° articulation of the foot.
Reinforced polyamide levelling feet with stainless steel bolt (AISI 304). Threaded bolt is fixed with a tolerance of 4° articulation.
Giving greater visibility with its white delrin pad with stainless stud, can also be used as thrust pads.
Our 34713 range features bolt down pads as well as a full assembly of heavy duty bolt down Levelling Feet.
Stainless steel (AISI 304, AISI 316 on request) bolt down Levelling Feet for medium loads. Bolt allows for 5° articulation.
Heavy duty, fully stainless steel (AISI 304, AISI 316 on request) bolt down Levelling Feet for medium loads. Due to to dealing with heavy loads the thread bolt does not articulate.
Pad and bolt style levelling foot made from AISI 303 stainless steel, with nitrile rubber pad. Bolt allows for up to 20° articulation.
Miniature articulated Levelling Feet made from AISI 304 or AISI 316 stainless steel on request. Allows for up to 30° articulation.
Miniature medium load stainless Levelling Feet. Made from AISI 304 stainless steel, with 316 available on request.
Reinforced polyamide Levelling Feet with stainless steel bolt (AISI 304). Thread bolt is fixed with a tolerance of 4° articulation.
Stainless steel weldable threaded inserts ideal for fixing Levelling Feet to a boxed section. Space is provided for weld preparation.
Levelling Feet with anti-slip pad. Feet are made from reinforced polyamide and the bolt galvanised steel. Thread allows for up to 30° articulation of the foot.
Stainless steel (AISI 304) bolt, reinforced polyamide feet and anti-slip pad. Thread allows for up to 30° articulation of the foot.
To ensure you select the most suitable Levelling Feet for your application consider the following questions:
Fixed Feet
Articulating Levelling Feet
Machine Mounts
Fulcrum Screw
Articulation
Standard Nylon Base
Anti-slip Base
Bolt Down Base
Hygienic Seal
Hex for Easy Installation
Weldable Insert
Hollow section Insert
Hollow section Bushed Insert
Steel thread - Nylon base
Stainless thread - Nylon base
Steel thread -Steel base
Stainless thread - Stainless base
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com