Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
Our Plain Clamps are in heat-treated steel and can be used with t-bolts, washers and nuts.
The Adjustable Plain Clamps come supplied with or without t-slot bolt and supplied with a height adjusting screw.
The Goose-Neck Clamps do not protrude far into the top of workpeice leaving the surface almost free for machining.
The Adjustable Goose-Neck Clamps with or without t-slot bolt and suppied with a height adjusting screw.
The Wixroyd Step Clamps are only to be used with step blocks 14000 which provide a fully supported clamp.
Finger Clamps are a low profile slotted clamp that is ideal for locating inside a component whilist clamping.
The Stepless Adjustable Clamps are ideal for press tools offering a range of clamping heights used with fixturing parts.
Wixroyd offers two types of T-Slot Bolts one in strength class 8.8/10 and the extra strength version in 12,9 class.
Strength class 10, heat treated steel T-Nuts made to din 508. Free CAD models are available for our T-Nut products.
Strength class 10, heat treated Fixture Nuts made to din 508. Free CAD models are available for our Fixture Nut products.
Tempered steel Dished Washers made to DIN 6319G. Punched, trued and tempered. Larger diameter makes them suitable for bridging clamp slots.
Made from carbon steel. These Screw Jacks have a centering hole of ∅12mm.
Universal Step Blocks made from enamelled, heat treated steel. Can be used in pairs for all clamps or individually with clamps such as our 10020 products.
Self-Aligning Pads can be used to act as stops, supports and thrust elements. This particular range comes in steel with a longer thread and lock nut to make it adjustable in height to suit your application.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.