Steel Knurled Nuts and Screws are available from stock and used in a variety of applications. Available with or without collar and screws.
A Flat Knurled Thumb Screw made from blackened steel (5.8) to DIN 653 specification.
Knurled Thumb Nut with collar comes in blackened steel and includes an M12 size which is outside of the DIN 466 standard.
A low profile Thumb Knurled Nut made to DIN 467 in steel, machined turned, knurling improves grip during tightening.
This steel thumb screw comes with a shoulder and is manufactured to DIN 464 specification.
37160 Knurled Thumb Nut comes in sizes M5-M12. Available with pin hole at the base of the nut to enable perminent fitting to threaded rod.
Utilising a slanted internal thread 37360 allows for rapid fastening compared to similar conventional knurled products.
Thumb Knobs for use in applications where push or pull movement is required. Available in stainless steel (AISI 303) or blackened steel.
Stainless steel Captive Thumb Screws. Available in black oxide or zinc plated steel, brass or aluminium on request.
This thumb screw comes with a shoulder and is manufactured to DIN 464 specification.
A thermoplastic Knurled Nut available with steel or stainless inserts to thread onto your application.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.