Stud Mount Hinges have integral mounting screws, so there is no need to screw the hinge from the front. They are mounted from the inside of the panel with a nut, so there is no access to the hinge mounting from the outside. This guards against tampering and provides a smooth attractive finish.
Surface Mount Leaf Hinges. Manufactured for plain/flush mounted doors as well as electrical panels and covers.
Surface Mount Leaf Hinges. Manufactured for plain/flush mounted doors as well as electrical panels and covers.
Surface Mount Leaf Hinges. Manufactured for plain/flush mounted doors as well as electrical panels and covers.
Surface Mount Leaf Hinges. Supllied with fixing nuts. Opening angle of 180°.
Surface Mount Hinges - In-line. Side mounting hinges for electrical covers and panels. Mounted via M8 screws.
In-line Surface Mount Hinges. Available in a chrome or black coated finish. For electrical panels and covers.
Surface Mount Hinges - In-line. Available in chrome plated or black coated. Max opening angle of 180°
Surface Mount Leaf Hinges - Integrated. Available in a chrome finish or black coated.