Swivel Lifting Rings are fixed to an object for lifting and will swivel under its load to allow freedom of movement for the hoisted object. Wixroyd offer doubly articulated swivel rings for better alignment with the sling and triply articulated rings to allow a hook to move parallel with the supporting face. Our Swivel Lifting Rings also feature very low overhangs and large supported surfaces for improved safety. They are ideal for use in warehouses and building sites where an application needs to be hoisted on a regular basis.
To ensure the safe use and correct application of all our Swivel Lifting Ring products, please refer to our comprehensive technical page. Our CAD library also features models for our Swivel Lifting Ring products to help save you time planning.
Male swivel ring with single 360° articulation and coarse thread. Made from high tensile steel of strength class>8. Features automatic position recovery to orient with sling direction.
Female double swivel lifting ring with coarse and UNC threads available. Made from high tensile steel with a low overhang for improved safety. CE certificate supplied.
Triple articulation lifting rings allow a hook to move parallel with the supporting face. Made from high tensile steel and available in either coarse or UNC threads.
High tensile (316L) steel male double swivel lifting ring, with coarse thread. CE certificate supplied. Large support face for safety,
Standard bar stainless steel lifting points. Tested for liquid penetration and purification process.
Male Swivel Eye Bolts made from stainless steel 316L, supplied with CE certificate. Full 360° articulation and low overhang for improved safety.
Standard bar male double swivel lifting points, made from blackened forged alloy steel (4140). Parts are individually serial numbered.
Male lifting bolt made from zinc plated, annealed forged steal with machined contact face. DIN 580 compliant. We offer also inch versions as standard.
Self locking Quick Lift Pin made from heat treated steel. Safety shackle prevents accidental locking/unlocking. For lift forces of up to 48Kn.
Easy to install t-handle self locking pin made from stainless steel with aluminium handle. Corrosion and weathering resistant, suitable for outdoor application.
Single Swivel
Threads M8 – M48
Loads 0,3 tons to 15 tons
Double Swivel
Threads M4 – M100
Loads 0,05 tons to 50 tons
Triple Swivel
Threads M8 – M56
Loads 0,3 tons to 22 tons
Swivel Lifting Rings operating instructions.
Please follow these instructions carefully.
- 1 x thread diameter for steel (ST37 min.).
- 1.25 x thread diameter for cast iron.
- 2 x thread diameter for aluminium.
- 2.5 x thread diameter for other light metals.
- If fixing into low resistance material, it is better to allow for a bigger diameter thread to compensate for the lower material resistance.
Note: The full thread must be engaged. Longer thread lengths can be supplied on request or a bolt and washer/nut combination can be used.