Tension catches provide higher holding forces and are used for securing larger cabinets or doors for longer periods. Available in stainless steel and die-cast zinc. An inexpensive and simple solution to the retention and holding of lightweight panels and covers is the use of knuckle catches. With a high commitment to stock holding, Wixroyd can offer next day delivery on most products. For over fifty years, we have been trusted by some of the best known design and manufacturing companies, “delivering a range of endless possibilities” - helping them design, manufacture, assemble and deliver their products.
Spring loaded ball catch, chrome plated zinc alloy body. Up to 3,5Kgf pulling force.
Spring loaded ball catch, AISI316 stainless steel body suited to marine use. Up to 3,9Kgf pulling force.
Zinc alloy tension catches. Available in two sizes up to 3,9Kgf pulling force.
Claw like tension catch, with release lever. For heavier duty applications. Up to 10,000 N load. Suitable for entry doors and barriers.
Simple knuckle catch of polyacetal, for lightweight cupboards and draws. 7.1Kg pull out force.
Adjustable knuckle catch, push in and pull out force can be adjusted to suit via screw. Min/Max pull out.
Finger tip lever catch of panels and cabinet doors. Lightweight polyamide plastic.
Finger tip lever catch of panels and cabinet doors. AISI 316 stainless steel, suited to marine applications.
For sheet metal applications, snap in sliding latch for panels and covers. Spring loaded return.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.